infrastructure for a connected world
|
|
|
|
Partner Ecosystem |
Design Tools |
Literature Library |
Download Center |
Contact Us |
Training |
---|---|---|---|---|---|
![]() |
FODPZ36Y50um OM4 36 Fiber Indoor Distribution Cable, Plenum (OFNP), 900um Buffered Fibers
|
Fiber Type | 50um Multimode OM4 |
Flammability Rating | Plenum (OFNP) |
Fiber Count | 36 |
Fiber Cable Type | Indoor Distribution |
RoHS Compliancy Status | RoHS directive is not applicable |
Min. Order Qty. | 3,281 |
UPC | 07498320649 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 56.0185 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Application Guides | Fiber Optic Cabling Line Card: FBLC01--SA-ENG | US English | 5872 KB |
Catalog Cut Sheets | FODRZ06Y Product Page | US English | 151 KB |
Data Sheets | Opti-Core® Fiber Optic Distribution Cable: FBDS17 | US English | 257 KB |
Part Drawings | Opti-Core 10Gig Distribution Cable - 36 Fiber Multimode 10Gb/s 50/125 - 02055-45 | US English | 172 KB |
Part Drawings | MULTIMODE 50/125um OPTI-CORE 10GbE OM3 & OM4 36 FIBER DISTRIBUTION CABLE WITH 900um TIGHT BUFFER | US English | 307 KB |
Technical References | Multimode Optical FIber TR for OM2, OM3, OM4 and SigCore: FBTR002--WW-ENG | US English | 161 KB |