infrastructure for a connected world

An image of Double Gang Rectangular Electrical & Two Communication Insert Faceplate

Double gang faceplate, accepts GFCI rectangular electrical device and 1/3 or 1/2 communication inserts. International Gray
OM Obsolete CodeOBSOLETE
Color International Gray
Faceplate Size Double Gang
Application Power Rated
Material PVC
CE Compliant No
Height (In.) 114.3
Height (mm) 114.3
Length (In.) 4.50
Length (mm) 114.3
Module Type Insert
No. of Ports 5
Part Features NA
Sub Brand NA
RoHS Compliancy Status Compliant
Min. Order Qty. 1