infrastructure for a connected world

An image of Bracket, Top Support Adjustable "C" for 12" x 4" FiberRunner, 16mm Thr. Rod

Used to support the 12x4 system from any new threaded rod extending down directly from the ceiling, grid, or ladder rack system. Two position height adjustments to accommodate system with or without hinged cover. Bracket is secured to threaded rod with two nuts. The pre-assembled slide clamps enable fast assembly to channel. Use 7/16in nut driver on slide clamps, For 16mm threaded rod.
Product Name Top Support Adjustable "C" QuikLock™ Bracket for 12x4 System
Color Black
Material Steel
For Threaded Rod Size 16mm
System Type 12 x 4
Depth (mm) 450.7
Height (In.) 8.72
Height (mm) 221.5
Length (In.) 17.74
Length (mm) 450.7
Width (In.) 1.66
Width (mm) 42.2
RoHS Compliancy Status Compliant
Min. Order Qty. 1