infrastructure for a connected world
|
|
|
|
Partner Ecosystem |
Design Tools |
Literature Library |
Download Center |
Contact Us |
Training |
---|---|---|---|---|---|
![]() |
FRBC4X4BL-EPre-assembled 4in x 4in QuikLock™ coupler quickly joins two sections of channel and/or fittings. Mechanically attaches without tightening bolts. Bolts release using 3/8in nut driver to allow coupler to be removed if necessary, Black, 20 pieces.
|
Product Name | 4x4 QuikLock™ Coupler |
Color | Black |
Material | ABS |
Height (mm) | 111.8 |
Height (In.) | 4.4 |
Fitting Type | Coupler |
System Type | 4 x 4 FiberRunner Coupler |
RoHS Compliancy Status | Compliant |
Min. Order Qty. | 20 |
UPC | 07498345118 |
Std. Pkg. Qty. | 20 |
Std. Pkg. Volume (cf) | 2.2903 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Application Guides | FiberRunner Cable Routing System: SA-FRCB02 | US English | 1600 KB |
Catalog Page Graphics | 4x4 Routing System Roadmap | US English | 466 KB |
Certifications | FiberRunner System Support Specifications | US English | 433 KB |
Part Drawings | FIBERRUNNER 4x4 QUIKLOCK Coupler PDF | US English | 517 KB |
Part Drawings | FIBERRUNNER 4x4 QUIKLOCK Coupler PDF | US English | 3116 KB |
Part Drawings | FIBERRUNNER 4x4 QUIKLOCK Coupler PDF | US English | 96 KB |
Specification Sheets | FiberRunner 4x4 Routing System: FRSP16--WW-ENG | US English | 725 KB |