infrastructure for a connected world

An image of Fitting, End Cap, 24" x 4" (600mm x 100mm), FiberRunner, BL
FREC24X4BL


24 x 4 end cap fitting used for closing off open ends of the channel or fittings. No coupler required. Push-on installation, Black.
NCG Print Part Description NA
Product Name 24x4 End Cap Fitting
CE Compliant No
Color Black
Material ABS
System Size 24x4
Fitting Type End Cap
System Type 24 x 4 FiberRunner Fitting
UL Listed Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 1