infrastructure for a connected world

An image of Fitting, Reducer 4" x 4" (100mm x 100mm) to 2" x 2" (50mm x 50mm) Fiber-Duct, BL
FRF42BL


Joins any 4x4 Fiber-Duct™ Fitting to the 2x2 Fiber-Duct™ Channel, S2X2YL6 or E2X2YL6. Includes cover. Black.
UL Listed Yes
CE Compliant No
Color Black
Height (mm) 104.1
Width (mm) 115
Material ABS
Length (In.) 8.46
Width (In.) 4.53
Height (In.) 4.1
Fitting Type Reducer
System Type 4 x 4 Fiber-Duct Fitting
RoHS Compliancy Status Compliant
Min. Order Qty. 1