infrastructure for a connected world

An image of Fitting, Reducer 4" x 4" (100mm x 100mm) to 2" x 2" (50mm x 50mm) Fiber-Duct, LG
FRF42LG


Joins any 4x4 Fiber-Duct™ Fitting to the 2x2 Fiber-Duct™ Channel, S2X2YL6 or E2X2YL6. Includes cover. Light Gray.
Product Name 4x4 to 2x2 Fiber-Duct, Reducer Fitting
UL Listed Yes
CE Compliant No
Color Light Gray
Height (mm) 104.1
Width (mm) 115.0
Material ABS
Length (In.) 8.46
Width (In.) 4.53
Height (In.) 4.10
Fitting Type Reducer
System Type 4 x 4 Fiber-Duct Fitting
RoHS Compliancy Status Compliant
Min. Order Qty. 1