infrastructure for a connected world

An image of Fitting, 4-Way Cross, 12" x 4" (300mm x 100mm) w/4" Exits, FiberRunner, BL
FRFWC12X4W4BL


Attaches to a 12x4 channel and/or fittings to create a horizontal four way cross intersection with two 4x4 exits, Black.
NCG Print Part Description N/A
Product Name 12x4 Four Way Cross Fitting with 4x4 Exits
UL Listed Yes
CE Compliant No
Color Black
Material ABS
Couplers Required (2 pcs.) FRBC12X4BL (2 pcs.) FRBC4X4BL
Cover Part Number FRFWCSC12W4BL
Fitting Type Four Way Cross
System Type 12 x 4 FiberRunner Fitting
RoHS Compliancy Status Compliant
Min. Order Qty. 1