infrastructure for a connected world

An image of Fitting, 4-Way Cross, 12" x 4" (300mm x 100mm) w/6" Exits, FiberRunner, OR
FRFWC12X4W6OR


Attaches to 12x4 channel and/or fittings to create at a horizontal four way cross intersection with two 6x4 exits. Accepts optional split cover FRFWCSC12W6OR.
NCG Print Part Description N/A
Product Name 12x4 Four Way Cross Fitting with 6x4 Exits
UL Listed Yes
CE Compliant No
Color Orange
Material ABS
Couplers Required (2 pcs.) FRBC12X4OR (2 pcs.) FRBC6X4OR
Cover Part Number FRFWCSC12W6OR
Fitting Type Four Way Cross
System Type 12 x 4 FiberRunner Fitting
RoHS Compliancy Status Compliant
Min. Order Qty. 1