infrastructure for a connected world

An image of Fitting, Four Way Cross, 24x4, (600mm x100mm),12" exits
FRFWC24X4W12BL


Attaches to a 24x4 channel and/or fittings to create a horizontal four way cross intersection with two 12x4 exits. Accepts optional split cover FRFWCCV24W12BL.
NCG Print Part Description N/A
Product Name 24x4 Four Way Cross Fitting w/ 12x4 exits
CE Compliant No
Color Black
Material ABS
Couplers Required (2 pcs.) FRBC24X4BL (2 pcs.) FRBC12X4BL
Cover Part Number FRFWCCV24W12BL
Fitting Type Four Way Cross
System Type 24 x 4 FiberRunner Fitting
UL Listed Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 1