infrastructure for a connected world

An image of Kit, 2" x 2" (50mm x 50mm), FiberRunner, BL

Provides secure, accessible route for cables spilling out from a vertical tee or spill-over junction to rack mounted equipment. Kit includes 6' length of 2x2 FiberRunner® Hinged Channel H2X2BL6, 6' length of 2x2 snap-on hinged cover HC2BL6, four adjustable Z brackets FZBA1.5X4, one FiberRunner® 2x2 End Cap FHDEC2X2BL, six hinged duct 2 wire retainers WR2H-C and all required mounting hardware. Attaches to 2x2 vertical tee exit or spill-over junction with a 2x2 exit with a 2x2 QuikLock Coupler FBC2X2BL. Also attaches directly to 4x4 or 6x4 vertical tee exits with low profile reducer FRLPR42BL.
Product Name 2x2 Hinged Duct Vertical Cable Manager Kit
Color Black
Material ABS/Steel
Cover Part Number NA
Fitting Type Spillout Kit
System Size 2x2
Application Racks or in approved under floor applications
Height (In.) 72.00
Height (mm) 1828.8
Part Features It is suited for data center applications where cable is routed from distribution areas to equipment cabinets or racks
Standards UL Listed to 2024A
Width (In.) 2.17
Width (mm) 55.1
RoHS Compliancy Status Compliant
Min. Order Qty. 1