infrastructure for a connected world

An image of Kit, 4" x 4" (100mm x 100mm), FiberRunner, OR

Provides secure, accessible route for cables spilling out from vertical tee to rack mounted equipment. Kit includes 6ft length of 4x4 capacity hinged duct, 6ft length of 4x4 hinged duct cover, one end cap for 4x4 hinged duct, three FZBA1.5X4 adjustable Z brackets, an adapter fitting, six WR4-C wire retainers and all required mounting hardware. Attaches directly to 6x4 and 4x4 vertical tee exit or FRLPR64 low profile reducer, Orange.
Product Name 4x4 Hinged Duct Vertical Cable Manager Kit
Color Orange
Material PVC/Steel
Cover Part Number NA
System Size 12x4, 6x4 and 4x4
Fitting Type Spillout Kit
System Type 4 x 4 FiberRunner Fitting
Height (In.) 72.00
Height (mm) 1828.8
Part Features N/A
Width (In.) 5.05
Width (mm) 128.3
RoHS Compliancy Status Compliant
Min. Order Qty. 1