infrastructure for a connected world

An image of Fitting, Transition Left Reducer From 12" x 4" to 6" x 4" FiberRunner, OR

The fitting attaches any 12x4 FiberRunner® Fitting or Channel to any 6x4 FiberRunner® Fitting or Channel while transitioning to the left. It is orange and made of ABS plastic. It accepts split cover FRRF126LSCOR.
Product Name 12x4 to 6x4 Transition Left Reducer Fitting
Color Orange
Material ABS
Couplers Required (1 pc.) FRBC12X4OR (1 pc.) FRBC6X4OR
Cover Part Number FRRF126LSCOR
Fitting Type Left Reducer
System Type 12 x 4 FiberRunner Fitting
Height (In.) 4.22
Height (mm) 107.3
Length (mm) 247.6
UL Listed Yes
Width (In.) 13.68
Width (mm) 347.6
RoHS Compliancy Status Compliant
Min. Order Qty. 1