infrastructure for a connected world

An image of Split Cover, Transition Left Reducer From 12" x 4" to 6" x 4" FiberRunner, YL
FRRF126LSCYL


The optional split cover for the transition left reducer fitting FRRF126LYL is yellow and made of ABS plastic. The snap-on feature allows the cover to be installed and removed with no tools required. It creates a 1/2" (12.7mm) opening for easy access to add or remove cables.
CE Compliant No
Color Yellow
Material ABS
Couplers Required N/A
Cover Part Number N/A
Fitting Type Left Reducer Cover
System Type 12 x 4 FiberRunner Fitting
Height (In.) 2.63
Height (mm) 66.9
Length (mm) 247.6
UL Listed Yes
Width (In.) 13.66
Width (mm) 347.1
RoHS Compliancy Status Compliant
Min. Order Qty. 1