infrastructure for a connected world

An image of Cover, Reducer from  24x4 (600mmx100mm) to 12x4
FRRF2412CVYL


The optional cover for the reducer from 24x4 FiberRunner® to 12x4 FiberRunner® FRRF2412YL is yellow and made of ABS plastic. The snap-on feature allows the cover to be installed and removed with no tools required.
Color Yellow
Material ABS
Couplers Required N/A
Fitting Type Reducer Cover
System Type 24 x 4 FiberRunner Fitting
CE Compliant No
Cover Part Number N/A
Height (In.) 1.55
Height (mm) 100
Length (mm) 291.9
UL Listed Yes
Width (In.) 25.8
Width (mm) 655.3
RoHS Compliancy Status Compliant
Min. Order Qty. 1