infrastructure for a connected world

An image of Fitting, Reducer from 24" x 4" (600mm x 100mm) to 12" x 4" FiberRunner, OR
FRRF2412OR


The fitting attaches any 24x4 FiberRunner® Fitting or Channel to any 12x4 FiberRunner® Fitting or Channel. It is orange and made of ABS plastic. It accepts cover FRRF2412CVOR.
CE Compliant No
Color Orange
Material ABS
Couplers Required (1 pc.) FRBC24X4OR (1 pc.) FRBC12X4OR
Cover Part Number FRRF2412CVOR
Fitting Type Reducer
System Type 24 x 4 FiberRunner Fitting
Height (In.) 4.48
Height (mm) 100
Length (mm) 291.5
UL Listed Yes
Width (In.) 25.47
Width (mm) 647.1
RoHS Compliancy Status Compliant
Min. Order Qty. 1