infrastructure for a connected world

An image of Spill-Over Junction Fitting with 2x2 Exit

Spill-Over Junction with 2x2 Exit. Assembles onto 4x4, 6x4, 12x4, or 24x4 FiberRunner® Channel, spilling over the side into a 2x2 vertical exit. Requires coupler to attach 2x2 FiberRunner® and fittings to the vertical exit. Mounts directly to existing installation with no alteration required. Mounting hardware provided for secure attachment.
Product Name Spill-Over Junction with 2x2 Exit
Color Orange
Material ABS
Cover Part Number FRSPJC24OR for 4x4 Channel FRSPJC26OR for 6x4 Channel FRSPJC212OR for 12x4 Channel
Couplers Required (1 pc.) FBC2X2OR
Fitting Type Spill-Over
System Size 24x4, 12x4, 6x4 and 4x4
Application Racks or in approved under floor applications
Height (In.) 5.51
Height (mm) 142.6
Length (In.) 8.78
Length (mm) 223.0
Part Features It is suited for data center applications where cable is routed from distribution areas to equipment cabinets or racks
Standards UL Listed to 2024A
Width (In.) 4.90
Width (mm) 124.5
RoHS Compliancy Status Compliant
Min. Order Qty. 1