infrastructure for a connected world

An image of FiberRunner Strut Clip Kit, Black
FRSTRCBL


Strut mounting clip assembly allows FiberRunner® Channel or Wyr-Grid® Pathway to be attached directly to standard 1 5/8" wide strut structures. Contains two clips and all hardware for assembly. Bolts release with 7/16" nut driver.
Color Black
Application FiberRunner pathways
Depth In (mm) 41.3 In (1.62 mm)
Height In (mm) 16.5 In (0.65 mm)
Part Features Allows for any Size Of Wyr-grid Pathway to be Installed directly to 15/8" Wide Strut Metal Framing Channel.
Weight (Kg) 0.19
Weight (g) 190
Weight (lbs) 0.42
Width In (mm) 1.62 In (41.3 mm)
RoHS Compliancy Status Compliant
Min. Order Qty. 1