infrastructure for a connected world

An image of Fitting, Vertical Tee With Hinged Door, 2" x 2" (50mm x 50mm) FiberRunner, BL
FVTHD2X2BL


Attaches to 2x2 channel to create a 90° vertical drop from a horizontal run. Hinged door included. Accepts channel cover in conjunction with channel. Use QuikLock„¢ Coupler FBC2X2BL with HS2X2BL6 or H2X2BL6 channels. Use snap rivets NR2WH-L or bolts F14PN-L with S2X2BL6 or E2X2BL6 channels.
NCG Print Part Description NA
Product Name 2x2 Vertical Tee
Couplers Required 2pcs. (FBC2X2BL)
Fitting Type Vertical Tee
Color Black
Material ABS
System Type 1 x 2 Fiber-Duct Spillouts
BMEcat - Model Without connector
UL Listed Yes
Width (In.) NA
RoHS Compliancy Status Compliant
Min. Order Qty. 1