infrastructure for a connected world

An image of Grounding Busbar, BICSI 1/4" x 2" x 12" (6.4mm x 51mm x 305mm)
GB2B0306TPI-1


1/4" x 2" x 12" Telecommunications Grounding Busbars.
Length (In.) 12.00
Length (mm) 305.0
Height (In.) 2.75
Height (mm) 69.9
No. of 1/4" Stud Hole Sets, 5/8" Hole Spacing 6
No. of 3/8" Stud Hole Sets, 1" Hole Spacing 3
Part Features Available with different hole pattern spacing including NEMA, BICSI and 1 inch, Made of high conductivity copper and tin-plated to inhibit corrosion, Pre-assembled with brackets and insulators attached for quick installation
RoHS Compliancy Status Compliant
Min. Order Qty. 1