infrastructure for a connected world

An image of Grommet Cinch Tie, 18.0L (457mm), Black
GCTC5S-X0


Cinch™ hook & loop cinch cable tie, center mount grommet, 18.0 (457mm) length, .85 (21.6mm) width, nylon hook & loop, brass grommet, nylon ring, black.
Type Center Mount Grommet Cinch Tie Cable Tie
Material Nylon/Brass/Nylon
Max. Bundle Diameter (In.) 5.00
Max. Bundle Diameter (mm) 127.0
Min. Bundle Diameter (In.) 3.25
Min. Bundle Diameter (mm) 82.5
Cross Section Standard
Screw Size #12
Screw Size Metric M5
Plenum-Rated No
Temperature Range -70°F - 200°F
Length (In.) 18.00
Length (mm) 457.2
Thickness (In.) 0.10
Thickness (mm) 2.5
Width (In.) 0.75
Width (mm) 19.1
Min. Loop Tensile Strength (N) 222
CSA Certified No
UL Listed (File #E56854) No
UL Recognized (File #E56854) No
Color Black
Application General
Installation Temperature -1°F (-17°C) - 140°F (60°C)
Operating Temperature -1°F (-17°C) - 140°F (60°C)
RoHS Compliancy Status Compliant
Min. Order Qty. 10