infrastructure for a connected world

An image of Grommet Cinch Tie, 10.5L (267mm), Black
GCTE2S-X0


Cinch™ hook & loop cinch cable tie, center mount grommet, 10.5 (267mm) length, nylon hook & loop, brass grommet, nylon ring, black.
Type End Mount Grommet Cinch Tie Cable Tie
Material Nylon/Brass/Nylon
Max. Bundle Diameter (In.) 2.2
Max. Bundle Diameter (mm) 56
Min. Bundle Diameter (In.) 1.7
Min. Bundle Diameter (mm) 43.5
Cross Section Standard
Screw Size #12
Screw Size Metric M5
Plenum-Rated No
Temperature Range -70°F - 200°F
Length (In.) 10.5
Length (mm) 266.7
Thickness (In.) 0.1
Thickness (mm) 2.5
Width (In.) 0.75
Width (mm) 19.1
Min. Loop Tensile Strength (N) 222
CE Compliant No
CSA Certified No
UL Listed (File #E56854) No
UL Recognized (File #E56854) No
Color Black
Application General
Installation Temperature -69°F (-56°C) - 199°F (93°C)
Operating Temperature -69°F (-56°C) - 199°F (93°C)
RoHS Compliancy Status Compliant
Min. Order Qty. 10