infrastructure for a connected world

An image of Bronze Grounding Clamp, #4 SOL-2/0 STR
GM-2-Q


Bronze grounding clamp, #4 SOL - 2/0 STR.
Material Bronze/Silicon Bronze
UL Listed Yes
Height (In.) 1.75
Height (mm) 44.5
Length (In.) 1.63
Length (mm) 41.4
Width (In.) 1.13
Width (mm) 28.7
Copper Conductor Size Range #4 SOL - 2/0 STR
Bolt Dia. 3/8
Ground Rod Size Not for ground rods, for conductor sizes #4 SOL - 2/0 STR
Hex Bolt Size 9/16
Nut Hex 9/16
Tightening Torque (In-Lbs) 240
Wire Diameter Range (In.) 0.204 - 0.419
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1