infrastructure for a connected world

An image of Bronze Grounding Clamp, 2/0 SOL-250 kcmil
GM-3-Q


Bronze grounding clamp, 2/0 SOL - 250 kcmil.
Material Bronze/Silicon Bronze
UL Listed Yes
Height (In.) 2.00
Height (mm) 50.8
Length (In.) 2.13
Length (mm) 54.1
Width (In.) 1.50
Width (mm) 38.1
Copper Conductor Size Range 2/0 SOL - 250 kcmil
Bolt Dia. 1/2
Ground Rod Size Not for ground rods, for conductor sizes 2/0 SOL - 250 kcmil
Hex Bolt Size 3/4
Nut Hex 3/4
Tightening Torque (In-Lbs) 480
Wire Diameter Range (In.) 0.365 - 0.575
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1