infrastructure for a connected world

An image of Two 144 Pair Pre-Mounted Cat 6 Punchdown Bases w/4-Pair Conn Kit/Jumper Troughs
GPB2884R4WJY


Two 144-pair (36-port) Category 6 punchdown bases and jumper troughs premounted to a panel with 4-pair connector kit included.
NoteGPB2884R4WJY replaces GPB2884R4WJ
Color Beige
Depth (In.) 3.59
Depth (mm) 91.1
Height (In.) 6.97
Height (mm) 177.0
Material Polycarbonate/CRS
Model (Design) Rack Mount Panel
No. of Pairs per Base 144
No. of Pairs per Connecting Block 4
No. of Ports 36
No. of Rack Spaces 4
Performance Level Category 6
Width (In.) 19.00
Width (mm) 482.6
RoHS Compliancy Status Compliant
Min. Order Qty. 1