infrastructure for a connected world

An image of Two 144 Pair Pre-Mounted Cat 6 Punchdown Bases w/4-Pair Conn Kit/Jumper Troughs
GPB432-X


Positions and holds UTP wire for termination with Category 6 punchdown connecting blocks.
No. of Pairs per Base 432
No. of Ports 108
Mounting Legs Included No
Material Polycarbonate
Performance Level Category 6
Color Beige
Depth (In.) 1.75
Depth (mm) 44.5
Height (In.) 10.67
Height (mm) 271.0
Model (Design) Giga-Punch
Width (In.) 8.11
Width (mm) 206.0
RoHS Compliancy Status Compliant
Min. Order Qty. 10