infrastructure for a connected world

An image of 144 Pair Punchdown Base with Legs, Cat 6
GPBW144-X


Positions and holds UTP wire for termination with Category 6 punchdown connecting blocks, includes mounting legs.
No. of Ports 36
No. of Pairs per Base 144
Mounting Legs Included Yes
Material Polycarbonate
Performance Level Category 6
Color Beige
CE Compliant No
Depth (In.) 3.35
Height (In.) 3.47
Model (Design) Giga-Punch
No. of Connectors 36
No. of Rack Spaces 4
Width (In.) 10.71
RoHS Compliancy Status Compliant
Min. Order Qty. 10