infrastructure for a connected world

An image of 72 Port Punchdown Base with Legs, Cat 6
GPBW72-X


Positions and holds UTP wire for termination with Category 6 connecting blocks, includes mounting legs.
No. of Pairs per Base 288
No. of Ports 72
Mounting Legs Included Yes
Material Polycarbonate
Performance Level Category 6/6A
Color Beige
Depth (In.) 3.35
Depth (mm) 85.1
Height (In.) 10.67
Height (mm) 271.0
Model (Design) Punchdown Base
Width (In.) 10.71
Width (mm) 272.1
RoHS Compliancy Status Compliant
Min. Order Qty. 10