infrastructure for a connected world

An image of Bronze Grounding Clamp, U-Bolt, 3 cables, 2/0 SOL - 250 kcmil, 3/8" (9.5mm) IPS

Bronze grounding clamp, U-bolt for 3 cables, 2/0 - 250 kcmil copper conductor size range, 5/8" (1.6mm) or 3/4" (1.9mm) ground rod size, 3/8” (9.5mm) iron pipe size.
Type Of Application Used to ground three equal size copper conductors parallel to a rod, tube or pipe.
Standards cULus Listed 467, DB Rated
Copper Conductor Size Range 2/0 SOL - 250 kcmil
Ground Rod Size 5/8 or 3/4
Iron Pipe Size 3/8
Bolt Dia. 3/8
Height (In.) 2.81
Height (mm) 71.4
Hex Size (In.) 9/16
Length (In.) 3.00
Length (mm) 76.2
Width (In.) 1.56
Width (mm) 39.6
Part Number Series GPC3
Part Features Accommodates a wide range of pipe, tube, rod and conductor sizes, minimizing inventory requirements, saving cost.
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1