infrastructure for a connected world

An image of Bronze Grounding Clamp, U-Bolt, 2/0 SOL-250 kcmil, 1" (25.4mm) IPS
GPL-16-X


Bronze grounding clamp, .365-.575" wire dia. range, 1" IPS.
Type Of Application Used to ground copper conductor parallel or at a right angle to a Rod, tube or pipe.
Standards cULus Listed 467, DB Rated
Copper Conductor Size Range 2/0 SOL - 250 kcmil
Ground Rod Size
Iron Pipe Size 1
Bolt Dia. 3/8
Height (In.) 3.25
Height (mm) 82
Hex Size (In.) 9/16
Length (In.) 2.63
Length (mm) 66.8
Width (In.) 1.88
Width (mm) 47.8
Part Number Series GPL
BMEcat - Halogen Free true
Part Features Accommodates a wide range of pipe, tube, rod and conductor sizes, minimizing inventory requirements, saving cost.
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1