infrastructure for a connected world

An image of GP6, 2 Pair Patch Cord Assembly, Cat 5, 14 Feet

One 2-pair GP6™ Connector on each end.
NoteGPPC2IG14Y replaces GPPC2IG14
Performance Level Category 5
Length (ft.) 14
Length (m) 4.27
No. of Pairs 2
Application Ideal for use in cross-connect applications with GP6™ PLUS Connector Blocks.
Cable Type U/UTP
Color Blue
Part Features Include a clear cap to ensure proper wire sequence and connector orientation. Retaining clips secure the jacket close to the point of termination which minimizes wire untwisting. Integral strain relief minimizes stress on wires during disconnection.
Standards UL Listed Certified
Termination End 1 2 pair GP6 Connector
Termination End 2 2 pair GP6 Connector
RoHS Compliancy Status Compliant
Min. Order Qty. 1