infrastructure for a connected world

An image of Bronze Ground Rod Clamp, Standard Duty, Direct Burial
GRC2-34-T


Bronze ground rod clamp, standard duty, direct burial, 3/4" (19.1mm) ground rod size, #10 SOL – #2 STR AWG conductor size range, 1/2" (12.7mm) hex head size, 1.48" (37.6mm) casting height, 0.71" (18.0mm) casting width.
Type Standard Duty, Direct Burial
Standards cULus Listed - 467, DB Rated
Copper Conductor Size Range #10 SOL - #2 STR
Ground Rod Size 3/4
Casting Height (In.) 1.48
Casting Width (In.) 0.71
Height (In.) 1.48
Height (mm) 37.6
Hex Size (In.) 1/2
Length (In.) 0.71
Length (mm) 18.0
Width (In.) 0.81
Width (mm) 20.6
Material Bronze Phosphorous
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1