infrastructure for a connected world

An image of Hook & Loop Tie, Plenum Strip, 18.0"L (457mm), .75"W (19.1mm), Maroon
HLSP5S-X12


Hook & Loop Cable Tie, UL Listed, Strip Style, 18.0", Standard Cross Section. Maroon.
Application Bundle high performance communication cabling in air handling spaces
Cross Section Standard
Type Strip
Min. Bundle Diameter (In.) 0.25
Min. Bundle Diameter (mm) 6.4
Material Nylon/Polypropylene
Length (In.) 18.00
Length (mm) 457.0
Thickness (In.) 0.100
Thickness (mm) 2.5
Width (In.) 0.75
Width (mm) 19.1
Min. Loop Tensile Strength (Lbs.) 50
Min. Loop Tensile Strength (N) 222
Temperature Range 0°F - 122°F
CE Compliant No
CSA Certified Yes
UL Listed (File #E56854) Yes
UL Recognized (File #E56854) No
Color Maroon
Description Strip style, UL Listed, 18.0" length, .75" width, Standard, Maroon
Installation Temperature 1°F (-17°C) - 122°F (50°C)
Max. Bundle Capacity (In.) 5.00
Max. Bundle Capacity (mm) 127.0
Operating Temperature 1°F (-17°C) - 122°F (50°C)
RoHS Compliancy Status Compliant
Min. Order Qty. 10