infrastructure for a connected world

An image of Heat Shrink Thick Adhesive, .4"(10.2mm) Dia, Black
HST0.4-6-XY


Thick wall adhesive lined, .4" (10.2mm) diameter, 6.0" (152.4mm) length, adhesive lined black cross-linked polyolefin, 10 pc. package quantity.
NoteHST0.4-6-XY replaces HST0.4-6-X
Material Highly Flame Retardant Adhesive Lined Cross-Linked Polyolefin
Color Black
Flammability Rating VW-1
Shrink Ratio 3:1
Temperature Range -67°F - 230°F (-55°C - 110°C)
Length (In.) 6.00
Length (mm) 152.4
Max. Recovered I.D. (In.) 0.160
Max. Recovered I.D. (mm) 4.1
Min. Expanded I.D. (In.) 0.400
Min. Expanded I.D. (mm) 10.2
Nominal Recovered Wall Thickness (In.) 0.08
Nominal Recovered Wall Thickness (mm) 2.0
Copper Conductor Size Range #12 AWG - #6 AWG
CSA Certified Yes
Military Specification AMS-DTL-23053/15 Class 1 (material performance only)
UL Listed Yes
UL Recognized Yes
Length (m) 0.1524
Sub Brand Wet-Shrink
RoHS Compliancy Status Compliant
Min. Order Qty. 10