infrastructure for a connected world

An image of Industrial Ethernet Connector, Cat 6 STP
IAEBH6S


Category 6, RJ45, 8-position, 8-wire shielded black industrial bulkhead connector with protective cover.
Performance Level Category 6
Color Black
Termination Style Giga-TX (TG Style)
Application Shielded
CE Compliant No
Cable Type UTP
Length (In.) 1.66
Material Copper
RoHS Compliancy Status Compliant
Min. Order Qty. 1