infrastructure for a connected world

An image of Industrial Ethernet Fan Kit - IP 54 Rated
IAEFK54


Industrial Ethernet fan/filter kit. 24 VDC powered. Includes DIN rail mount thermostat. IP54 rated when fan/filter kit is installed.
Depth (mm) 149.2
Height (In.) 5.87
Height (mm) 149.2
Width (In.) 1.42
Width (mm) 36
RoHS Compliancy Status Compliant
Min. Order Qty. 1