infrastructure for a connected world

An image of Industrial 15-Pin High-Density D-Sub Module in 1/3-Size Insert, Field-Terminating, White

15-pin high-density field terminated D-subminiature coupler in 1/3-size insert for use with IndustrialNet™ Data Access Port.
Module Type 1/3 insert
No. of Ports N/A
Color White
Depth (In.) 1.52
Depth (mm) 38.7
Height (In.) 0.89
Height (mm) 22.7
Width (In.) 1.56
Width (mm) 39.7
RoHS Compliancy Status Compliant
Min. Order Qty. 1