infrastructure for a connected world

An image of Wire Joint, Non-Ins, 2 #14 - 3 #12 AWG
J214-312-2M


Wire Joint, non-insulated, 2 #14 - 3 #12 AWG, bulk package.
Wire Range In. (mm²) 2 #14 - 3 #12 - (2) 2.5 - (3) 4.0
Base Material Brass
Insulation Non-Insulated
Panduit Color Code Metallic
Plating Type Tin
Part Number Series J
Length In (mm) 0.37 (9.4)
Stock In. (mm) .07" (1.778)
Wire Strip Length In. (mm) 1/2" (.5) - (12.7)
Flammability Rating N/A
Max. Voltage Rating 2000 V
Temperature Rating 302 Degrees Fahrenheit (150 Degrees Celsius)
Tool CT-100A, CT-200
CSA Certified Yes (C22.2 No 65)
UL Listed Yes (UL486C)
Packaging Type Box
CMA Range Max. 19590
CMA Range Min. 5760
ETIM Group Classification EG000047
RoHS Compliancy Status Compliant
Min. Order Qty. 2,000