infrastructure for a connected world

An image of J-Pro Cable Support System Drop Wire and Threaded Rod Clip, Blue
JP131DW-L6


J-PRO Cable support system, with clip for use with #12 wire and threaded rod up to 3/8 (9.5mm) in diameter or 1/8 - 1/4 (3.2mm - 6.4mm), 1.31 (33.3mm) max. bundle capacity, nylon 6.6 with metal attachments, blue, 50 pc. package quantity.
Application Route high performance communication cabling in air handling spaces
Max. Bundle Capacity (In.) 1.31
Model (Design) Drop Wire and Threaded Rod Clip
Max. Static Load (Kg) 4.53
Max. Static Load (Lbs.) 10.00
Color Blue
CE Compliant No
Material Nylon 6.6/Metal
10Gig (.33") 18
CAT 5E (.193") 29
CAT 6 (.248") 25
Max. Bundle Capacity (mm) 33.3
Part Features NA
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 50