infrastructure for a connected world

An image of Tin-Plated Copper Lay-In-Lug, #14 AWG – #4 AWG
LICC4-22TP-C


One-hole, lay-in lug, tin-plated copper
Material Tin-Plated Copper
Conductor Size Range #14 SOL - #4 AWG
Height (In.) 0.87
Height (mm) 22.1
Length (In.) 1.16
Length (mm) 29.5
Width (In.) 0.39
Width (mm) 9.9
Hex Key Size (In.) **
Screw Type Stainless Steel / Slotted
RoHS Compliancy Status Compliant
Min. Order Qty. 1