infrastructure for a connected world

An image of Thermal Transfer, Marker Plate, Polyester/Polyolefin, 2" W X 0.5" H, Blue
M200X050ACT


Blue, thermal transfer marker plate. 2.00" x 0.50".
Material Polyester/Polyolefin
Material Type Standard Grade
Color Blue
Width (In.) 2.00
Width (mm) 50.8
Height (In.) 0.50
Height (mm) 12.7
Labels Per Roll 500
RoHS Compliancy Status Compliant
Min. Order Qty. 1