infrastructure for a connected world
|
|
|
|
Partner Ecosystem |
Design Tools |
Literature Library |
Download Center |
Contact Us |
Training |
---|---|---|---|---|---|
![]() |
M200X050AFTGray, thermal transfer marker plate, 2.00" x 0.50".
|
Material | Polyester/Polyolefin |
Material Type | Standard Grade |
Color | Gray |
Width (In.) | 2.00 |
Width (mm) | 50.8 |
Height (In.) | 0.50 |
Height (mm) | 12.7 |
Labels Per Roll | 500 |
RoHS Compliancy Status | Compliant |
Min. Order Qty. | 1 |
UPC | 07498319399 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0990 |
Std. Ctn. Qty. | 4 |
Std. Ctn. Volume (cf) | 0.3961 |
Application Guides | Identification Solutions for Harsh Environments: D-IDAG01--WW-ENG | US English | 2493 KB |
Line Cards | Thermal Transfer Labels DEU | German | 6915 KB |
Line Cards | Thermal Transfer Labels FRA | French | 6941 KB |
Line Cards | Thermal Transfer Labels ITA | Italian | 6875 KB |
Line Cards | Thermal Transfer Labels Line Card: IDLC06--SA | US English | 1676 KB |
Part Drawings | Non-Adhesive Halogen Free Marker Plates | US English | 198 KB |
Technical References | Panduit GMH2 Film Lamination | US English | 168 KB |