infrastructure for a connected world

An image of P1 Marker Plate 3" x .50" Yellow
M300X050Y6C


Yellow, marker plate, 50/cassette.
Color Yellow
Height (In.) 0.50
Height (mm) 12.7
Length (In.) 0.50
Width (In.) 3.00
Width (mm) 76.2
Labels Per Cassette 50
Marker/Flag Tie Labeling Area No
Material Polyester/Polyolefin
Print-On Area Width (In.) 1.80
Print-On Area Width (mm) 45.7
RoHS Compliancy Status Compliant
Min. Order Qty. 1