infrastructure for a connected world

An image of Tie Mount, 304 SS, Push Button, .25" (6.4mm)
MBM-H25-Q


Stainless steel push-button mount. Use with standard cross section stainless steel ties.
Material Stainless Steel Type 304
Color Natural
Length (In.) 0.40
Width (In.) 0.20
Height (In.) 0.26
Temperature Range -76°F - 1000°F (-60°C - 538°C)
Height (mm) 6.5
Length (mm) 10.0
Width (mm) 5.0
Environment Indoor/Outdoor
Flammability Rating Non-Flammable
Max. Continuous Use Temperature -76°F(-60°C) - 1000°F (538°C)
UL Listed (File #E56854) No
RoHS Compliancy Status Compliant
Min. Order Qty. 25