infrastructure for a connected world

An image of Marker Plate, Alum, 4 Hole, 3.5" x  .75" x .012" (89mm x 19mm x .30mm) thk

Aluminum marker plate, aluminum color, standard package.
Material Aluminum
Color Natural
Length (In.) 3.50
Length (mm) 89.0
Width (In.) 0.75
Width (mm) 19.0
Part Features Deliver maximum visibility for medium to high volum applications that are exposed to dirt and paint.
Thickness (In.) 0.01
Thickness (mm) 0.3
RoHS Compliancy Status Compliant
Min. Order Qty. 100