infrastructure for a connected world

An image of Marker Plate, 304 SS, 4 Hole, 3.5" x  .75" x .010" (89mm x 19mm x .25mm) thk

Marker plate, four holes, 304 Stainless Steel, heavy cross section, 3.50" x .75", bulk package.
Material 304 Stainless Steel
Color Natural
Length (In.) 3.50
Length (mm) 89.0
Width (In.) 0.75
Width (mm) 19.0
Part Features Deliver maximum visibility for medium to high volum applications that are exposed to dirt and paint.
Thickness (In.) 0.01
Thickness (mm) 0.2
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000