infrastructure for a connected world

An image of Marker Plate, 1.50" x 0.75"(38.1mm x 19.1mm), White

Harness Identification Marker Plate, 1.50" x 0.75" (38.1mm x 19.1mm), white, bulk package.
Material Nylon 6.6
Color White
Length (In.) 1.50
Width (In.) 0.75
Width (mm) 19.0
Environment Indoor
Hole Spacing (in) 1.03
Hole Spacing (mm) 26.2
Marker Write-On Area (In.) 1.03 x 0.75
Marker Write-On Area (mm) 26.2 x 19.1
Max. Bundle Diameter (mm) 4.8
Mounting Method Cable Ties
Style Marker Plate Loose Piece
Used With Cable Ties M, I, S
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000