infrastructure for a connected world

An image of 30 AWG, Category 5e, UTP Modular Plug, 100 Pack
MP530-C


8-position, 8-wire modular plug, for use with 30 AWG Category 5e, UTP Copper Cable. 100 pk.
Color Clear
AWG Size 30
Depth (In.) 1.44
Depth (mm) 11.5
Environment Indoor
Height (In.) 0.26
Height (mm) 6.6
Material Polycarbonate
Performance Level Category 5e
RoHS Compliancy Status Compliant
Min. Order Qty. 100