infrastructure for a connected world

An image of Tie Mount, 304 SS, Push Mount, .312" (8mm)

Stainless steel push-winged tie mount. Use with standard, light-heavy and heavy cross section stainless steel ties.
Material Stainless Steel Type 304
Color Natural
Length (In.) 0.84
Width (In.) 0.29
Height (In.) 0.56
Environment Indoor/Outdoor
Temperature Range -76°F - 1000°F (-60°C - 538°C)
Height (mm) 14.2
Length (mm) 21.3
Width (mm) 7.3
Flammability Rating Non-Flammable
Max. Continuous Use Temperature -76°F(-60°C) - 1000°F (538°C)
UL Listed (File #E56854) No
RoHS Compliancy Status Compliant
Min. Order Qty. 25