infrastructure for a connected world

An image of Laser/Ink Jet, Network Label, Adhesive Polyolefin, .50" W x .75" H, White
N050X075FJJ


Non-laminated polyolefin label, 0.50" W x 0.75" H, 12-10 AWG, adhesive polyolefin, white, 14 labels/row, 154 labels/sheet, 10000 labels per package.
Color White
Height (In.) 0.75
Height (mm) 19.1
Length (In.) 0.75
Length (mm) 19.1
Width (In.) 0.5
Width (mm) 12.7
Material Polyolefin
Max. Wire O.D. (In.) 0.16
Max. Wire O.D. (mm) 4.1
Min. Cable O.D. (In.) 0.12
Min. Cable O.D. (mm) 3.1
Wire Range 12 - 10 AWG
RoHS Compliancy Status Compliant
Min. Order Qty. 10,000